feedback
Rate this webpage
Need
Support?

Print

Multi-Channel Driver and Inverter IPMs Introduced by ON Semiconductor at Electronica 2014  Chinese Japanese Korean

Enabling major advances in efficient motor control deployment for industrial, white goods and consumer applications through utilization of integrated design methodologies















dual stepper motor driver. dual stepper motor driver.

Electronica - MUNICH, Germany. – Nov. 11, 2014 – ON Semiconductor (Nasdaq: ONNN), driving energy efficiency innovations, has further strengthened its portfolio of products for motor control applications with the introduction of two new solutions for a variety of industrial, white goods and consumer applications.

The new LV8714TA is an extremely energy efficient dual stepper motor driver with operating voltages ranging from 4 volts (V) to 16.5 V. Featuring constant current control for its on-chip quad H-bridge channels, this device is capable of driving two stepper or four DC motors independently. The device’s power FETs with total on-state resistance of only 0.9 ohm (Ω) for one leg and synchronous rectification type switching allow its power consumption to be kept to a minimum while in full operation. The device supports a low power saving mode with ultra-low standby current (< 1 µA) to minimize power consumption when in idle state. The proprietary internal current sense mechanism ensures loss-less current measurement without any external power resistor, thus enhancing the energy efficiency of the system solution. On-chip regulators enable single supply operation of the device and lower the system solution footprint. Supporting an operating ambient temperature range of -20 °C to +85 °C, this device can cope with the most demanding needs of industrial environments. It has built-in thermal shutdown, low-voltage shutdown and over-current protection mechanisms that enable a highly reliable system solution. Among the wide variety of applications that this device addresses are security camera systems, point of sale (PoS) terminals, document scanners and multi-function printers.

Also being unveiled at Electronic are the STK5Q4U352J-E and STK5Q4U362J-E 600 V rated intelligent power modules (IPM) with an internal bootstrap circuit for high side gate drive. Offered in a compact DIP format, these modules contain all the key functionality required for high voltage 3-phase motor drive implementations. They can be incorporated for example into air conditioning, industrial motor control, washing machine, dish washer and refrigerator designs. The IPM’s output stage employs sophisticated IGBT/FRD technology to enable elevated levels of performance. It delivers a highly effective single control power supply thanks to the internal bootstrap circuit. All of its control inputs and status outputs are at low voltage levels, in order to make them directly compatible with widely used system microcontrollers. Under-voltage protection and trip input for shutdown are included. Peak output current is 16 amperes (A) for STK5Q4U352J-E and 20 A for STK5Q4U362J-E.

Packaging and Pricing

The LV8714TA is offered in a 9 mm x 9 mm 48-pin TQFP package and is priced at $2.99 each for 10,000 unit quantities. The STK5Q4U352J-E and STK5Q4U362J-E are offered in 18.2 mm x 29.6 mm DIP modules and are priced at $5.80 and $6.00 respectively for 10,000 unit quantities.

Visit ON Semiconductor at Electronica 2014, 11-14 November, Hall A5, Stand 225.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ON) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.