Energy Efficient Innovations
www.onsemi.com

ON Semiconductor Wins Automotive Industry Energy Efficiency Award for High Frequency SEPIC/Boost Controller

Award from Automobile & Parts magazine recognizes the company's leadership in developing fuel-saving automotive solutions















SHANGHAI, China– Oct. 9, 2014 – ON Semiconductor (Nasdaq: ONNN), driving energy efficient innovations, has won an Energy Efficiency Award for its NCV898031 non-synchronous single-ended primary-inductor converter (SEPIC)/boost controller in the Technology category of the 2014 Industry Development and Innovation Awards program sponsored by Automobile & Parts, one of China's top automotive publications.

With a fixed switching frequency of 2 megahertz (MHz), the NCV898031 almost doubles the frequency performance offered by competing devices on the market. The higher frequency operation of this device allows it to be used with smaller and lower cost inductors and output capacitors, thereby lowering the overall cost and saving board space. Thanks to its protection mechanisms and wide voltage range, the NCV898031 is highly optimized for use in automotive applications, such as instrumentation clusters and infotainment systems.

"This award from Automobile & Parts underlines our position as the semiconductor industry's foremost innovator in energy efficiency," said Jim Alvernaz, vice president of the Automotive Products Division at ON Semiconductor. "It also echoes our continuous efforts to develop energy-efficient products and solutions for our automotive customers, helping them achieve a competitive edge. It is a welcome recognition, for the second year running, from one of China's most respected industry publications."

Covering a wide input voltage range of 3.2 volts (V) to 40 V, the NCV898031 controller uses peak current mode control with internal slope compensation. It has a built-in regulator that supplies charge to the gate driver, plus a 1.2 V ±2% reference voltage. Protection features include internally-set soft-start, under-voltage lockout, cycle-by-cycle current limiting and thermal shutdown. The AEC-qualified NCV898031 can cope with a 45 V load dump and has an operational temperature range of −40 °C to 150 °C. In addition, its low sleep-mode current of typically 10 microamperes (µA) helps to keep the total ignition off quiescent current budget to a minimum.

Automobile & Parts is one of China's most respected industry publications, considered a staple source by the local automotive industry. The magazine's awards program consists of four categories: Technology, Companies, People and Research. The awards aim to identify and recognize outstanding products, company performance and technical innovation.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.