Energy Efficient Innovations
www.onsemi.com

ON Semiconductor Expands Options for High-Quality CCD Image Capture

New 8.6 megapixel KAI-08670 Image Sensor targets industrial inspection, intelligent traffic, and surveillance markets with superior image quality















PHOENIX, Ariz. – Sept. 10, 2014 – ON Semiconductor (Nasdaq: ONNN), driving energy efficient innovations, is expanding its portfolio of high performance CCD image sensors with its latest device targeted to industrial imaging applications. The new 8.6 megapixel, APS-H optical format KAI-08670 Image Sensor joins a family of advanced CCD image sensors that provide the critical imaging performance needed for the most demanding applications.

“Many applications, such as those found in industrial inspection, intelligent traffic, and surveillance markets, can’t compromise on imaging quality,” said Chris McNiffe, Vice President, Image Sensor Business unit at ON Semiconductor. “The KAI-08670 Image Sensor extends the superior performance of our 7.4 micron CCD family to a new resolution node, expanding options for customers who require this advanced level of imaging performance.”

The KAI-08670 Image Sensor is the latest member of the TRUESENSE® 7.4 micron (µm) Interline Transfer CCD Family, which provides superior image quality for the most demanding imaging applications. The KAI-08670 joins the 2 (1080p), 4, and 16 megapixel members of this family in providing advanced imaging performance, including use of a high sensitivity 7.4 µm pixel, dynamic range of 70 decibels (dB) (extendable to 82 dB in binned pixel operation), electronic shutter, and 115 dB of smear rejection – allowing these devices to excel under the most challenging imaging conditions. The family is also pin and package compatible with ON Semiconductor’s 5.5 µm pixel family of CCD image sensors, allowing camera manufacturers to easily leverage existing camera designs to support the new devices.

The KAI-08670 is available in monochrome, Bayer Color, and TRUESENSE Sparse Color Filter Pattern configurations, providing a full range of color and sensitivity options. Engineering Grade devices are available today, with full production planned by the end of the year. An evaluation kit is available that allows the imaging performance of the KAI-08670 (and other ON Semiconductor CCD Image Sensors) to be quickly and easily examined in detail without the need to develop a full camera design.

For technical questions, please contact ON Semiconductor at (585) 784 5500 or info@truesenseimaging.com. Visit our blog at www.onsemi.com/blog.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.