feedback
Rate this webpage
Need
Support?

Print

ON Semiconductor Introduces New Series of Adjustable Output Low Dropout Voltage Regulators for Automotive Applications   Chinese French German Italian

Highly integrated devices deliver a more compact, cost effective solution for power management in automotive subsystems

NCV4770x Adjustable Output Low Dropout Voltage Regulator ICs.

PHOENIX, Ariz. – Feb. 22, 2012 – ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics, has announced two new low dropout (LDO) voltage regulator ICs. Building on the company’s market-leading power management portfolio for automotive applications, the new devices are ideal for use in audio and infotainment systems, instrument cluster, navigation and satellite radio.

The new NCV47700 and NCV47701 LDOs feature an output diagnostic pin CSO that can be used to detect open and shorted loads. Using a resistor connected to the CSO provides an adjustable output current level between 10 milliamperes (mA) and 350 mA with ±10% accuracy. Tying the ADJ pin to ground configures the NCV47700 and NCV47701 to be a current limited high-side switch. High peak input voltage tolerance and reverse input voltage protection, as well as overcurrent and overtemperature protection functions are all included to safeguard against the effects of the harsh operating conditions typical of automotive applications. An integrated current sense feature negates the need to implement a discrete solution that would use more board space and raise the total component count.

Adjustable output voltage versions of the devices are available; these cover the 5 volt (V) to 20 V range, with ± 6% accuracy for the NCV47700 and ± 3% accuracy for the NCV47701. Both new LDO voltage regulator ICs have a junction operating temperature range of -40 ⁰C to +150 ⁰C, that matches or exceeds the specifications stipulated by the automoitive industry.

“These feature-packed LDOs are differentiated from alternative market offerings by integrated current sensing functionality and an array of protection mechanisms,” said Jim Alvernaz, director of the Automotive product division at ON Semiconductor “The devices enable electronic design engineers to implement power management subsystem diagnostics, without the employment of a discrete current measurement circuit or additional protection components. This leads to improved power regulation in the audio/infotainment systems, instrumentation clusters and navigation systems found in modern vehicles.”

Packaging and Pricing

The NCV47700 is offered in a SOIC−8 package and priced at $0.72 per unit in 2500 unit quantities, while the NCV47701 is offered in SOIC−8 package and priced at $0.77 per unit in 2500 unit quantities.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ON) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.