Energy Efficient Innovations
www.onsemi.com

安森美半导体推出高度优化的LED照明芯片组

两款新器件帮助设计人员优化各种各样LED照明应用的方案

Highly Optimized LED Lighting Chipset

2011年11月8日–应用于高能效电子产品的首要高性能硅方案供应商安森美半导体 (ON Semiconductor,美国纳斯达克上市代号:ONNN)推出两款新的LED驱动器 ,帮助设计人员优化他们用于汽车、工业及通用照明应用的方案。

安森美半导体新的 NCL30051 功率因数校正(PFC)离线式LED驱动器与新的 NCL30160 可调光恒流降压LED驱动器搭配,为空间受限且讲究高能效的高亮度LED驱动器应用提供极佳方案。

NCL30051是一款专用LED电源集成电路(IC),能够为降压直流-直流(DC-DC)转换器/LED驱动器(如NCL30160)提供恒定电压。这器件集成了一个临界导电模式(CrM) PFC控制器及一个半桥谐振控制器,并内置600伏(V)驱动器,针对离线电源应用进行了优化,具备了所有实现高能效、小外形因数设计所需的特性。NCL30051的半桥段采用固定频率工作。这器件通过调节PFC段的输出电压来稳压,且集成了反馈环路开路保护,再加PFC过压和欠压检测机制,以及可以最高设定为75千赫兹(kHz)的可调节频率振荡器。

NCL30160是一款用于大功率LED的开关稳压器,采用基于NCL30051的电源所提供的恒定电压去降低电压,从而为LED串提供恒定电流。通过利用仅55毫欧(mΩ)的低导通阻抗内部MOSFET及以100%占空比工作的能力,能够提供能效高达98%的方案。这恒流器件以6.3 V至40 V的输入电压范围工作,是工业及汽车应用的极佳方案。最高1.4兆赫兹(MHz)的高开关频率使设计人员可采用更小的外部元件,帮助将电路板尺寸减至最小及成本降至最低。NCL30160包含迟滞控制特性,在负载瞬期间提供快速的回应,省下小型信号控制环路补偿元件。保护特性包括可藉电阻设定LED电流、LED短路保护、欠压锁定及热关闭。

安森美半导体计算及消费产品部高级副总裁宋世荣(Bill Schromm)说:“NCL30051与NCP30160 IC在一起搭配工作,以最少的所需外部元件简化电源电路设计。这种架构使芯片组能够集成在更紧凑及更高性价比的LED照明电源中,用于户外照明(如街灯、停车场灯)及汽车照明等通用照明应用。”

NCL30051和NCL30160的工作结点温度范围分别为-40 ⁰C至+150 ⁰C和-55 ⁰C至+125 ⁰C。

安森美半导体将于2011年11月8日至10日在中国广州白云国际会议中心举行的 中国国际半导体照明展览会暨论坛 (China SSL) ,展示各种LED照明应用方案,展位号:2B01。

NCL30160采用SOIC-8封装,NCL30051采用SOIC-16封装。

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.