feedback
Rate this webpage
Need
Support?

Back to Image Gallery Print

ON Semiconductor Introduces Industry’s Lowest Capacitance Transient Voltage Suppressors   Chinese Japanese Korean

Three new devices provide ESD protection with low clamping voltages and premier signal integrity for high-speed data lines

new ESD devices

Intel Developer Forum (IDF) – SAN FRANCISCO, Calif. – Sept. 13, 2011 – ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics, has introduced its latest transient voltage suppression devices for high-speed data lines. The three new devices, the ESD7008, MG2040 and ESD7104, provide electrostatic discharge (ESD) protection for high-speed data and video lines while offering the industry's lowest capacitance, highest signal integrity and low clamping voltages.

"As consumer and computing products adopt new higherer bandwidth interfaces, low capacitance and low clamping voltages are critical for reliable operation," said Gary Straker, vice president and general manager of ON Semiconductor's Protection Products Division. "These new devices provide engineers with a choice of ESD protection solutions that give industry leading performance while saving space, cost, and engineering frustration by simplifying design."

Designed to protect up to four high-speed differential pairs (eight lines), the ESD7008 delivers industry leading ESD protection with extremely low I/O to ground capacitance of 0.12 picofarads (pF) in a space efficient package design. The new part is housed in a flow-through UDFN18 package that supports easy PCB layout and matched trace lengths necessary to maintain consistent impedance for high-speed lines. This industry leading low capacitance guarantees high signal integrity for these ultrafast interfaces. Emerging applications for the ESD7008 include USB 3.0 where it protects 3 high speed pairs plus Vcc and Iden lines for a fully integrated solution, V-by-One™ and Thunderbolt (Light Peak). Other popular applications where the ESD7008 proves an excellent solution includes HDMI™, DisplayPort and LVDS.

The MG2040 transient voltage suppressor is designed specifically to provide full functionality integrated ESD protection for up to 14 lines serving all active pins of HDMI and DisplayPort interfaces. Ultra-low capacitance of 0.35 pF typical (I/O to GND), flow through package design, and a low ESD clamping voltage make the MG2040 ideal for protecting voltage sensitive high-speed data lines. The MG2040 provides a single device replacement in applications where multiple parts would typically be used, thus saves cost and board space while improving performance.

The third of the new transient voltage suppressors introduced by ON Semiconductor is the ESD7104. Housed in an extremely space efficient UDFN10 package, the device allows easy layout and matched trace lengths between high-speed differential lines in applications such as USB3.0, HDMI, eSATA 3.0 and DisplayPort. The ESD7104 provides low capacitance ESD protection for up to four lines and has a typical I/O to GND capacitance of 0.3 pF.

All three of ON Semiconductor's new transient voltage suppressors have an operating junction temperature range of -55 ºC to +125 ºC. They also exceed the protection requirements of IEC 6100-4-2 (level 4) by protecting over 15kv contact and air discharge. Pricing for these devices ranges from $0.15 to $0.30 per unit for quantities of 10,000 units.

IDF – Booth 529
ON Semiconductor will be showcasing its portfolio of computing solutions during the Intel Developer Forum (IDF) from Sept. 13-15 at the Moscone Center in San Francisco – Booth 529. For more information, https://www.onsemi.com/IDF.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ON) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.