Energy Efficient Innovations
www.onsemi.com

ON Semiconductor Introduces Industry’s Lowest Capacitance ESD Protection for High Bandwidth Interfaces

New ESD7004 delivers robust ESD protection and ultra low 0.4 pF capacitance required for high speed data interfaces such as USB 3.0 and eSATA used in notebooks and tablets

New ESD Protection Diode image

PHOENIX, Ariz. – May 11, 2011 – ON Semiconductor (Nasdaq: ONNN) a premier supplier of high performance silicon solutions for energy efficient electronics, has released its newest product for integrated electrostatic discharge (ESD) protection for use in notebooks, tablets, and external storage devices.

The new ESD7004 is specifically designed to preserve signal integrity in high speed applications such as USB 3.0 (5 gigabits per second, Gb/s) and eSATA (up to 6 Gb/s).  The device breaks the current industry capacitance barrier offering an ultra low 0.4 picofarad (pF) rating, while maintaining extremely low ESD clamping voltage.

As high speed interfaces exceed 5 Gb/s, a few tenths of a picofarad capacitance can have a major effect on the signal integrity of the data being transmitted. By lowering the capacitance down to 0.4 pF typical, 0.5 pF maximum, the ESD7004 offers an ESD protection solution that has virtually no effect on eye diagrams of USB 3.0 at 5 Gb/s and eSATA at 6 Gb/s. In addition, these parts maintain less than 1 decibel (db) insertion loss at over 8 gigahertz (GHz) during S21 measurements, ensuring negligible effect on high speed data transmission. 

“Consumer and computing products including external storage devices are adopting higher bandwidth interfaces to support increased data transfer requirements,” said Gary Straker, vice president and general manager of ON Semiconductor’s Protection Products Division. “The ESD7004 from ON Semiconductor addresses the needs of this trend by offering an ESD protection solution that protects sensitive chipsets without degrading the signal integrity of the high speed interfaces it is protecting.”  

Utilizing ON Semiconductor’s patented ESD protection silicon which incorporates innovative isolation techniques, the ESD7004 offers extremely low clamping voltages and fast response time during ESD events. These designs boast clamping voltages at 11.4 volts (V) or less during Transmission Line Pulse (TLP) +/-8 amperes (A) testing which safeguards chipsets using small geometries and low voltage tolerances, common for high speed datalines. An ESD rating of 15 kV contact per the IEC61000-4-2 standard and low turn on resistance during ESD events ensures that the most sensitive chipsets will be safe from ESD threats. 

Packaging and Pricing
This ESD7004 is offered in the popular uDFN 2.5 mm x 1.0 mm x 0.5 mm 10-pin package which integrates 4 lines of protection in a flow through routing pinout that enable board designers to route traces easily with minimal impact to impedance matching. Budgetary pricing for this device is $0.097 per unit in 10,000 unit quantities.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.