feedback
Rate this webpage
Need
Support?

Print

安森美半导体推出省电CABC模式的高能效电荷泵LED驱动器,用于智能手机LED背光 

CAT3649具备内容自适应亮度控制(CABC),节省显示屏背光能耗

CAT3649, a 6-channel, high efficiency Quad-Mode® LED driver photo

2010年11月23日 – 应用于高能效电子产品的首要高性能硅方案供应商安森美半导体(ON Semiconductor,美国纳斯达克上市代号:ONNN)推出6通道高能效Quad-Mode® LED驱动器—CAT3649,用于最新的智能手机及其它消费类手持应用,如数码相机和便携式媒体播放器(PMP)。这Quad-Mode®架构配以内容自适应亮度控制(CABC)功能,确保为仅使用外部电容的LED背光应用提供市场上领先的能效。

安森美半导体LED电源产品总监Anthony Russell说:“诸如智能手机等具备丰富功能的消费产品纷纷采用更大的屏幕,因而对电池的要求更高,要求每次充电后电池能用更久才需再次充电。CAT3649有力地结合了高能效、脉宽调制(PWM)调光、CABC和滤波功能,在业界名副其实地独一无二。”

这高能效的LED驱动器CAT3649提供总计4种电荷泵模式(1倍、1.33倍、1.5倍及2倍),而非常规的3模;使它在市场上脱颖而出。与使用1.5倍工作的传统电荷泵LED驱动器相比,CAT3649增加的1.33倍模式提升能效多达10%,使采用了这器件的手持产品能够大幅延长电池使用时间。

这Quad-Mode®分数型电荷泵支持从2.4 V到5.5 V的宽输入电压范围。LED电流可以通过单线(1-wire)接口以32个线性增量的模拟调光来调节,也可以通过PWM作进一步的调节。在100 Hz到200 kHz的PWM信号频率条件下,PWM调光控制兼容于CABC功能。

封装及价格
CAT3649采用紧凑的3.0 mm x 3.0 mm无铅TQFN−16封装,每10万片批量的单价为0.49美元。

更多信息请访问https://www.onsemi.cn

请关注官方微博@安森美半导体

关于安森美半导体
安森美半导体(ON Semiconductor,美国纳斯达克上市代号:ON)致力于推动高能效电子的创新,使客户能够减少全球的能源使用。安森美半导体领先于供应基于半导体的方案,提供全面的高能效电源管理、模拟、传感器逻辑、时序、互通互联、分立、系统级芯片(SoC)及定制器件阵容。公司的产品帮助工程师解决他们在汽车、通信、计算机、消费电子、工业、医疗、航空及国防应用的独特设计挑战。公司运营敏锐、可靠、世界一流的供应链及品质项目,一套强有力的守法和道德规范计划,及在北美、欧洲和亚太地区之关键市场运营包括制造厂、销售办事处及设计中心在内的业务网络。更多信息请访问https://www.onsemi.cn

# # #

安森美半导体和安森美半导体图标是 Semiconductor Components Industries, LLC的注册商标。所有本文中出现的其它品牌和产品名称分别为其相应持有人的注册商标或商标。虽然公司在本新闻稿提及其网站,但此稿并不包含其网站中有关的信息。

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.