feedback
Rate this webpage
Need
Support?

Print

ON Semiconductor Wins “Top 10 DC-DC 2008” Award for NCP310x High Current Integrated Switchers from Electronic Products China  Chinese

The NCP310x integrated switching regulator family addresses the industry’s growing need for efficient high power density designs

BEIJING, China – September 18, 2008 – ON Semiconductor (Nasdaq: ONNN), a leading global supplier of high performance, energy efficient, silicon solutions, today announced that Electronic Products China (EPC) magazine has presented the company with a “Top 10 DC-DC 2008” award for its NCP310x family of integrated switching regulators for simplifying embedded designs in high density applications. This is the sixth consecutive year that ON Semiconductor has won the award from EPC.

The NCP310x family of integrated switching regulators is designed to deliver high efficiency and increased power density, enabling customers to reduce the cost of their systems by switching from an existing dc-dc module to an embedded design.

“Winning this award for the sixth year running helps endorse ON Semiconductor’s leadership position in power efficiency,” said Hemen Cheng, ON Semiconductor global sales & marketing director, Automotive & Power Regulation Group. “The new level of integration provided by the NCP310x switchers enables customers to replace dc-dc modules with embedded designs to reduce system cost while increasing power density.”

The Devices
NCP3102 is a 10 ampere (A) synchronous switching regulator that enables high efficiency power conversion from a +5 volt (V) or +12 V supply. The internal 8 milliohm (m) high-side FET (HS-FET) and 8 m low-side FET (LS-FET) enable efficiencies greater than 92 percent for typical buck applications. It also features an internal voltage reference of 0.8 V for sub 1 V operation which is now being required.

NCP3101 is a 6 A synchronous switching regulator that is pin-for-pin compatible with the NCP3102. This pin compatibility allows design engineers to scale their power solutions without having to redesign their printed circuit board (PCB). By offering true design flexibility, the NCP3101 allows the design engineer to scale up or down the power requirement based on the system need.

Additional Features
• Programmable soft-start
• Cycle-by-Cycle Current Limit
• Programmable current limit
• 6 mm x 6 mm QFN Package

About Electronic Products China’s Top 10 DC-DC Award
Electronic Products China – one of China’s most authoritative electronics trade publications – is a sister publication of Electronic Products magazine published in the US. The magazine’s annual “Top 10 DC-DC” Award recognizes a range of DC-DC power products, including ICs. Products are put through a strict evaluation and recommendation process by an expert judging panel. Chip manufacturers’ DC-DC products are measured against a number of benchmarks including design innovation, price-performance and technological advancement.

About ON Semiconductor
With its global logistics network and strong product portfolio, ON Semiconductor (NASDAQ: ONNN) is a preferred supplier of high performance, energy efficient, silicon solutions to customers in the power supply, automotive, communication, computer, consumer, medical, industrial, mobile phone, and military/aerospace markets. The company’s broad portfolio includes power, analog, DSP, mixed-signal, advance logic, clock management and standard component devices. Global corporate headquarters are located in Phoenix, Arizona. The company operates a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its website in this news release, such information on the website is not to be incorporated herein.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.