Subscribe to RSS
Other formats
|
|
New Products
IGBT Modules
NVH820S75L4SPB
:
Single Side Direct Cooling 6-Pack Power Module, Automotive, 750 V, 820 A
- Direct cooling with integrated Pin-Fin Heatsink offers low system cost
- Highly integrated 6-pack topology for easy design and system integration
- Tjmax = 175°C continuous operation temperature enables higher inverter peak output power
NVG800A75L4DSC
:
Power Module, Half-Bridge, Dual Side Cooling, Automotive, 750 V, 800 A
- Half bridge dual-side cooling in a scalable, modular, and compact package
- Smart On Chip current and temperature sensor offer fast reaction time and better accuracy
- Wirebond-Free structure enables longer power cycle and operation lifetime
LED Drivers
NCV7683
:
8-Channel Linear Current Driver for Automotive LED Lighting
- Eight current sources with global current setting up to 100 mA and diagnostics
- Global PWM duty cycle setting or configurable sequencing
- Works standalone without MCU and with optional external MOSFET ballast transistor
NCV7685
:
12-Channel Linear Current Driver for Automotive LED Lighting
- Twelve current sources with global current setting up to 60 mA and diagnostics
- Independent PWM duty cycle control via I2C for each channel
- Operates as stand-alone or MCU-controlled, and with optional external MOSFET ballast transistor
NCV7691
NCV7692
:
Current Controllers for Automotive LED Lighting
- Constant current output for LED string drive
- Dedicated dimming feature via PWM input
- Multiple LED string control with one controller
Linear LED Drivers
NCV7683
:
8-Channel Linear Current Driver for Automotive LED Lighting
- Eight current sources with global current setting up to 100 mA and diagnostics
- Global PWM duty cycle setting or configurable sequencing
- Works standalone without MCU and with optional external MOSFET ballast transistor
NCV7685
:
12-Channel Linear Current Driver for Automotive LED Lighting
- Twelve current sources with global current setting up to 60 mA and diagnostics
- Independent PWM duty cycle control via I2C for each channel
- Operates as stand-alone or MCU-controlled, and with optional external MOSFET ballast transistor
NCV7691
NCV7692
:
Current Controllers for Automotive LED Lighting
- Constant current output for LED string drive
- Dedicated dimming feature via PWM input
- Multiple LED string control with one controller
Linear Regulators (LDO)
NCV8187
:
1.2 A LDO Regulator
- Low Iq of 30 µA typical over full temperature range
- High PSRR of 85 dB at 1 kHz for power stability
- Low noise of 9 µV(RMS)
NCV8730
:
150 mA LDO Regulator
- Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
- Wide operating input voltage range of 2.7 to 38 V
- Low dropout of 290 mV typical @ 150 mA, 3.3 V
Power Modules
NVH820S75L4SPB
:
Single Side Direct Cooling 6-Pack Power Module, Automotive, 750 V, 820 A
- Direct cooling with integrated Pin-Fin Heatsink offers low system cost
- Highly integrated 6-pack topology for easy design and system integration
- Tjmax = 175°C continuous operation temperature enables higher inverter peak output power
NVG800A75L4DSC
:
Power Module, Half-Bridge, Dual Side Cooling, Automotive, 750 V, 800 A
- Half bridge dual-side cooling in a scalable, modular, and compact package
- Smart On Chip current and temperature sensor offer fast reaction time and better accuracy
- Wirebond-Free structure enables longer power cycle and operation lifetime
USB Type-C
FUSB308BV
:
USB-C™ Port Controller
- Compatible with USB−PD Interface Specification Rev 1.0 Ver. 1.3
- Supports up to 4 Type-C ports with selectable I2C addresses
- Control for 2 source path load switch devices
|
|