feedback
Rate this webpage

Need
Support?


IGBTs & FETs



Low-side protected MOSFET photo

Automotive-Qualified Self Protected Low-Side Driver ICs   

NCV840x family of devices in SOT-223, DPAK and SOIC8 packaging provides robust and reliable drive functionality in harsh automotive and industrial environments

PHOENIX, Ariz. – Dec. 11, 2009 – ON Semiconductor (Nasdaq: ONNN) introduced a family of low-side protected MOSFETs that feature high levels of integrated protection. Qualified in accordance with the AEC-Q101 standard, devices in the NCV840x family are ideal for use in switching applications operating in harsh automotive and industrial environments.

Download: JPG - 549.5kB  

Related Products:  NCV8402  NCV8403