feedback
Rate this webpage

Need
Support?


IGBTs & FETs



ON Semiconductor Expands High-Voltage MOSFET Portfolio

ON Semiconductor Expands High-Voltage MOSFET Portfolio   

Robust 500 volt and 600 volt MOSFETs deliver fast turn-on and reduce dynamic power losses for high-voltage power consumer and industrial applications

PHOENIX, Ariz. – Feb. 11, 2010 – ON Semiconductor (Nasdaq: ONNN) a premier supplier of high performance, energy efficient silicon solutions for green electronics today has expanded its market leading power switching product offering with the introduction of a high-voltage power MOSFET portfolio including 500 volt (V) and 600 V devices. These new solutions are designed for the robust needs of high voltage, energy conversion applications such as Power Factor Correction (PFC) and Pulse Width Modulation (PWM) stages, where faster turn-on and reduced dynamic power losses are crucial. Specifically, they are ideal for use in power adapters for gaming, printing and notebooks, as well as implementation in ATX power supplies, LCD panel power and industrial lighting ballast.

Download: JPG - 534.2kB  

Related Product:  NDF10N60Z