PHOENIX, Ariz. – Dec. 3, 2012 – ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics, has introduced the new NSIC20xx series of linear Constant Current Regulators (CCR) designed for use in solid state lighting systems.
The new NSIC20XX series of CCRs offer a maximum voltage rating of 120 Volts (V), 3 Watts (W) and are capable of withstanding the high peak voltages of alternating current (AC) off-line HBLED lighting applications, including digital signage systems, lighting panels and decorative illumination. These new CCRs protect against the sudden surges that are commonplace in such lighting applications. Based on self-biased transistor (SBT) technology, the NSIC20XX series of devices are capable of current regulation over a very wide voltage range; while their negative temperature coefficient helps to protect the LEDs from thermal runaway at extreme voltage and current levels.