|
Image GalleryON Semiconductor Announce New 650V Silicon Carbide MOSFETs
PHOENIX, Ariz. – Feb. 17, 2021 – ON Semiconductor (Nasdaq:ON), driving energy efficient innovations, has announced a new range of silicon carbide (SiC) MOSFET devices for demanding applications where power density, efficiency and reliability are key considerations. By replacing existing silicon switching technologies with the new SiC devices, designers will achieve significantly better performance in applications such as electric vehicles (EV) on-board chargers (OBC) , solar inverters , server power supply units (PSU) , telecoms and uninterruptible power supplies (UPS) . Download: JPG - 379.0kB ![]() XGS CMOS Image Sensors for High-Resolution Industrial Imagin
PHOENIX, Ariz. – 19 October, 2020 – ON Semiconductor (Nasdaq: ON), driving energy efficient innovations, has expanded their XGS family of image sensors with high performance, low noise products that offer 12-bit image quality at a high frame rate. The new offerings include the XGS 45000 , the XGS 30000 and the XGS 20000 , which provide detailed imaging with up to 45 Mp for resolution critical applications and up to 60 fps in 8K video mode. Also available is the new XGS 5000 , designed with low power performance and state-of-the art image quality for compact 29 x 29 mm2 camera designs. Alongside the XGS 5000, 3 Mp and 2 Mp variants have been released for production. ![]() CMOS Global Shutter Image Sensor for Machine Vision and M/R
PHOENIX, Ariz. – 7 October, 2020 – ON Semiconductor (Nasdaq:ON), driving energy efficient innovations, has introduced the AR0234CS 2.3 Mp CMOS image sensor with global shutter technology. The high-performance sensor is designed for a variety of applications including machine vision cameras, AR/VR/MR headsets, autonomous mobile robots (AMRs) and barcode readers. Download: JPG - 79.9kB ![]() Expansion of Product Portfolio for Industrial Motor Drive
PHOENIX, Ariz. – Apr. 27, 2020 - ON Semiconductor (Nasdaq: ON), driving energy efficient innovations, continues to expand its portfolio for industrial motor drive applications , to further help customers solve their specific design challenges. Motor drive systems are proliferating along with industrial automation and robotics . These systems require energy efficiency, precise measurement, accurate control, and high reliability within harsh industrial environments. Effective semiconductor development for industrial motor drive requires advanced design, ability to integrate active and passive components, sophisticated packaging including substrate material, and high quality and reliability standards. Download: JPG - 248.8kB ![]() Multi-channel platform with Bluetooth® Low Energy and PoE
Multi-channel platform with Bluetooth® Low Energy and PoE capability addresses energy efficiency and convenience ![]() |