feedback
Rate this webpage
Need
Support?

SECO-GDBB-GEVB: Gate drivers plug-and-play ecosystem

SECO−GDBB−EVB is the baseboard for the gate driver plug-and-play ecosystem, which allows for the comparison of the dynamic performance and capabilities of different gate drivers and technologies, as for example NCP51705, FOD8334 or NCV57000. In addition, the suite facilitates the selection of an optimized gate resistance (Rg) for the end application. The SECO-GDBB-EVB can accommodate up to six different daughter-cards with gate drivers, feeding them with a common PWM control signal and providing equal working conditions for a reliable comparison between gate drivers. The switching frequency (10-200 kHz) and duty cycle are manually adjustable, fine-tuning and extended frequency range is possible through a BNC connector. Multiple test points are present across the board for voltage and current measurement.
Features and Applications

Features

Applications

  • Comparison of different gate drivers technologies
  • Facilitates selection of gate resistance
  • Industrial and Automative
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
SECO-GDBB-GEVB Active
Pb-free
Gate drivers plug-and-play ecosystem FOD8334 MB4S
MC74AC14DTR2G NCP1117DT50G
NCP51705MNTXG NCV1455BDR2G
NCV51705MNTWG TLV271SN2T1G
Previously Viewed Products
Clear List

Featured Video
Gate Driver Evaluation Ecosystem Solution
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.