LIGHTING-1-GEVK: Connected Lighting Platform for LED Control
![]() The Connected Lighting Platform is a modular development kit for prototyping cost-effective, industrial LED lighting solutions. The platform is extremely energy efficient and features wireless control (on/off, dimming, etc.) and two independently controlled LED channels that provide a maximum brightness of 7000 lumens. The base platform comprises of four components:
The platform provides several LED control functionalities using the RSL10 Sense and Control mobile app (IoS, Google Play) or web client. The platform is supported by a comprehensive development environment, including a CMSIS-Pack featuring customizable firmware, Free RTOS, and various use cases. The PoE Power Module is available separately for Power Over Ethernet (PoE) connectivity up to 90 Watts. |
Features
|
|
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
LIGHTING-1-GEVK | Active |
|
Connected Lighting Platform for LED Control |
ES1JFL
,
ES3D
, FCPF400N80Z , FDC3535 , FDD10N20LZTM , FL7740MX , FL7760BM6X , GBU6K , MM3Z18VT1G , MMSZ22T1G , MMSZ4V3T1G , NCH-RSL10-101S51-ACG , NCP10671BD100R2G , NCP161ASN330T1G , NSBC114EPDXV6T1G , RURP1560-F085 , US1MFA |
FutureElectronics (2020-08-19) | : | 4 |
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.