Evaluation/Development Tools
Taxonomy: Voltage Protection
Evaluation/Development Tool Information (11)
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCP348GEVB | Active |
|
Positive OVP Controller Evaluation Board | NCP348MTTBG | ||
NCP360GEVB | Active |
|
USB Positive OVP Evaluation Board | NCP360MUTBG | ||
NCP370GEVB | Active |
|
Overvoltage, Overcurrent & Reverse Control Device Evaluation Board | NCP370MUAITXG | ||
NIS6432MT1GEVB | Active |
|
NIS6432MT1GEVB: 3.3 V eFuse Evaluation Board, Thermal Latching, Output Voltage Clamp of 3.9 V | NIS6432MT1TWG | ||
NIS6432MT2GEVB | Active |
|
NIS6432MT2GEVB: 3.3 V eFuse Evaluation Board, Auto-Retry, Output Voltage Clamp of 3.9 V | NIS6432MT2TWG | ||
NIS6452MT1GEVB | Active |
|
NIS6452MT1GEVB: 3.3 to 5.0 V eFuse Evaluation Board, Thermal Latching, Output Voltage Clamp of 6.5 V | NIS6452MT1TWG | ||
NIS6452MT2GEVB | Active |
|
NIS6452MT2GEVB: 3.3 to 5.0 V eFuse Evaluation Board, Auto-Retry, Output Voltage Clamp of 6.5 V | NIS6452MT2TWG | ||
NIV6150MT1GEVB | Active |
|
NIS6150MT1GEVB Eval Board | NIV6150MT1TXG | ||
NIV6150MT2GEVB | Active |
|
NIS6150MT2GEVB Eval Board | NIV6150MT2TXG | ||
NIV6350MT1GEVB | Active |
|
NIS6350MT1GEVB Eval Board | NIV6350MT1TXG | ||
NIV6350MT2GEVB | Active |
|
NIS6350MT2GEVB Eval Board | NIV6350MT2TXG |