The portfolio of Buffers from ON Semiconductor includes a wide variety of high performance single and multichannel inverter/buffers, offering CMOS, Open-Drain, Single, or 3-state outputs. The portfolio includes devices that feature ultra-low power consumption and enable ultra-low static and dynamic power in applications that require low power dissipation and high noise immunity. The portfolio also includes AEC-Q101 Qualified and PPAP Capable options specifically engineered and qualified for automotive industry applications.