The portfolio of Video Conditioning products from ON Semiconductor includes a variety of single and multi-channel filters. The Video Filter is intended to replace passive LC filters and drivers with an integrated device. The filter provides improved image quality compared to typical passive solutions. They may be directly driven by a DC-coupled DAC output or an AC-coupled signal. Internal diode clamps and bias circuitry may be used if an AC-coupled input is required. The output can drive an AC- or DC-coupled single (150 Ω) or dual (75 Ω) load. DC-coupling the output removes the need for output coupling capacitors. These Video Conditioning Filters are well suited for space-sensitive applications including Mobile Handsets, PMP/MP3 Players, DVD players, and Video Game Consoles.