These Operational Amplifiers (Op Amps) include a variety of high-gain differential amplifiers that provide rail-to-rail input and/or output available in single, dual, and quad-channel configurations. The portfolio’s ideal performance is enabled by wide power supply range, high precision performance, wide bandwidth, low noise, and low power consumption.
The portfolio’s variety operational abilities make them ideal for automotive, industrial, consumer, and medical applications. The portfolio also includes AEC-Q101 Qualified and PPAP Capable options specifically engineered and qualified for automotive industry applications.
NCS20282
World's smallest dual op amp featuring a wide bandwidth.
NCS20166
Featuring rail−to−rail input and output, and 10 MHz bandwidth.
NCS21911
Featuring low input offset voltage and low offset drift over time and temperature.
Application Note
Specialized op amps designed for applications that require high output accuracy due to small differential voltages. Not only do they feature low input offset voltage, but they also have high CMRR, high PSRR, high open loop gain, and low drift over temperature and time. These features make them ideal for applications such as low−side current sensing and sensor interface, particularly with very small differential signals.
Blog
Operational Amplifiers - Application Needs for Precision in Industrial Control
Blog
Capacitive Loads and Phase Margin