Combining wireless, power, and options for control, the Connected Lighting Platform provides everything needed to develop energy efficient LED lighting solutions.
The platform features an LED module, an LED driver module, an AC/DC module, and a Bluetooth® Low Energy connectivity module based on the RSL10 SIP. For Power Over Ethernet (PoE) connectivity up to 90 Watts, the PoE Module is available separately.
By adding Bluetooth 5 connectivity, the platform easily connects to any smartphone using the RSL10 Sense and Control app. This app supports advanced LED lighting control functionalities including on/off, dimming and telemetry. Battery-less applications can also be developed using the Energy Harvesting Bluetooth® Low Energy Switch.
Supported by an extensive software infrastructure, developers have access to various use-cases and customizable firmware provided within the CMSIS Pack. Firmware Over the Air (FOTA) updates can be easily sent using the RSL10 FOTA app.
Platforms and Modules | |
---|---|
LIGHTING-1-GEVK | Connected Lighting Platform |
LIGHTING-POWER-POE-GEVB | Power Over Ethernet (PoE) Module |
Mobile Apps for Connectivity | |
---|---|
RSL10 Sense & Control | GooglePlayTM IoS® |
RSL10 FOTA | GooglePlayTM IoS® |