The portfolio of Charge Pumps from ON Semiconductor includes voltage converters and inverters delivering low noise, regulated output voltages including low current consumption options with power-saving shutdown input. The Charge Pumps are protected against short circuit, overload, and over-temperature conditions. Applications for the Charge Pumps from ON Semiconductor include boost conversion, White LED driver, USB On-The-Go 5.0 V supply, Local 5.0 V supply from lower rail, Battery backup systems, Handheld portable devices and instruments, LCD Panel Bias, Cellular Telephones, Electronic Games, Digital Cameras and Camcorders, Industrial, Telematics, and Navigation, among others. The portfolio also includes AEC-Q101 Qualified and PPAP Capable options specifically engineered and qualified for automotive industry applications such as ADAS, Body electronics, Telematics, Infotainment, Instrument Clusters.