The portfolio of Converters from ON Semiconductor includes a wide range of regulators featuring Step-Down, Step-Up, Flyback, Buck, Linear, Power over Ethernet, and Forward topologies. They provide a variety of control modes: Voltage, Current, V2, and Hysteretic. From 1.8 to 200 V input and fixed and adjustable 0.7 to 40 V output, the portfolio provides an exceptional range of operational voltages. These Converters offer efficiencies up to 97%, as well as offer a variety of operating frequencies and package sizes. The portfolio provides Best-in-Class Load Transient Response, Best-in-Class Efficiency with PFM modes for high efficiency at Light-Load, Protection Faults, Thermal Shutdown, and Overload Protection, and Low Quiescent Current. The portfolio also includes AEC-Q101 Qualified and PPAP Capable options specifically engineered and qualified for automotive industry applications such as ADAS, Body electronics, Telematics, Infotainment, Instrument clusters.