Server Rack Power

The size, density and the sheer number of data centers are rapidly growing, which is driving an increasing need for efficiency. The largest operational cost for data centers is electricity. Improving the power conversion efficiency at every stage in the power distribution architecture is a critical factor to reduce cost. Emerging applications, such as artificial intelligence, machine-to-machine connectivity, and cloud computing, are driving the need for higher rack power density, in addition to the challenge of adapting to a 48 V backplane.

To address the emerging challenges of servers in the datacenter, ON Semiconductor offers a broad portfolio of power supply solutions to quickly design a rack server system with high power density and high energy efficiency. Our power portfolio includes:

  • SiC MOSFETs
  • Superjunction MOSFETs
  • Low Voltage MOSFETs
  • PWM Controllers
  • PFC Modules
  • Power Factor Correction ICs
  • Rectifier Diodes
  • Operational Amplifiers (Op Amps)
  • Our growing portfolio of 48 V compatible devices support the challenges of increasing server rack power.


High-Power Ac-Dc Block Diagram

Related Information
Application Note Description
MOSFETs Application Notes for MOSFETs
CONTROLLERS Application Notes for CONTROLLERS
MOSFET / IGBT Drivers Application Notes for Application Notes for MOSFET / IGBT Drivers
DIODES Application Notes for DIODES
RECTIFIERS Application Notes for RECTIFIERS
POWER FACTOR CONTROLLERS Application Notes for POWER FACTOR CONTROLLERS
PFC MODULES Application Notes for PFC MODULES
OPERATIONAL AMPLIFIERS (Op Amps) Application Notes for Op Amps
Evaluation Boards & Kits
Product Description
MOSFETS Evaluation/Development Tools for MOSFETS
CONTROLLERS Evaluation/Development Tools for Controllers
MOSFET/IGBT DRIVERS Evaluation/Development Tools for MOSFET / IGBT Drivers
RECTIFIERS Evaluation/Development Tools for RECTIFIERS
POWER FACTOR CONTROLLERS Evaluation/Development Tools for POWER FACTOR CONTROLLERS
PFC MODULES Evaluation/Development Tools for PFC MODULES
OPERATIONAL AMPLIFIERS (Op Amps) Evaluation/Development Tools for Op Amps