Bluetooth® Low Energy

With its inherent power efficiency and availability in smartphones, Bluetooth® low energy technology is the premiere short-range wireless protocol for IoT. It is ideally suited for applications requiring long or constant operation with only short bursts of wireless transmission.

  • Provides standardized protocols for simple, reliable interoperability across devices
  • High-speed wireless transmission: 1 or 2 Mbps with Bluetooth 5
  • Optimized power consumption to minimize impact on battery life
  • Easy to implement as Bluetooth low energy hosts already available in smart phones

RSL10

With Bluetooth 5 functionality and best-in-class power consumption, the RSL10 radio SoC brings the industry’s lowest power Bluetooth low energy technology to wireless applications.

Quick Facts About RSL10

  • Industry's lowest power consumption in Deep Sleep Mode (62.5 nW) and Rx in Receive Mode (7 mW)
  • Supports Bluetooth low energy technology and 2.4 GHz proprietary or custom protocols

Learn more about RSL10.
RSL10 SIP
Fully-certified
System-in-Package (SiP)
NCV-RSL10
Qualified for Automotive

Bluetooth® Low Energy Development Tools


RSL10 Software Development Kit

The RSL10 Software Development Kit (SDK) includes an Eclipse-based Integrated Development Environment (IDE), a wide range of Bluetooth protocols and sample code for easy development of many applications. Learn more about the RSL10 SDK .

RSL10 Mesh Package

Supporting many-to-many device communications, the RSL10 Mesh package enables manufacturers to deploy large-scale, low-power Bluetooth mesh networks for applications such as asset tracking and building automation. Learn more about the RSL10 Mesh Package .

Development Hardware
RSL10-002GEVB RSL10 Development Board (QFN-Based)
RSL10-SIP-001GEVB RSL10 SIP Development Board
RSL10-USB001GEVK RSL10 USB Dongle
BDK-GEVK (Baseboard) Bluetooth IoT Development Kit
BDK-DCDC-GEVB
(Power Adaptor Board)
BLE-SWITCH-001GEVB Energy Harvesting Bluetooth Low
Energy Reference Design
RSL10-SENSE-GEVK RSL10 Sensor Development Kit
RSL10-SENSE-DB-GEVK RSL10 Sensor Development Kit
with Debugger
RSL10-COIN-GEVK RSL10 Temperature Sensor Beacon
RSL10-SOLARSENS-GEVK RSL10 Solar Cell Multi-Sensor Platform

Mobile Apps
RSL10 Sense and Control Google Play; App Store
RSL10 Sensor Beacon Google Play
RSL10 FOTA Google Play; App Store