LED TV SMPS – NCL30082 PSR for LED Backlighting

  • Active mode efficiency: 89% @ 230 Vac; 87% @ 130 Vac
  • Dual Flyback design; Driver for LED backlight and controller for audion process/ audio Section
  • NCL30082 is Primary Side Regulated (PSR) meaning fewer components on the secondary side
  • Standby mode consumption (@ output power = 0): 120 mW @230 Vac

NCL30082 Block Diagram



Supporting Documents / Similar Designs