Flyback Converter, 5 W, NCP1060

  • Built in 700 V MOSFET
  • Standby mode consumption (@ output power = 0): 52 mW @ 230 Vac; 35 mW @ 110 Vac
  • Frequency foldback to improve lightload efficiency
  • Packages available with enhanced creepage distance
  • COC Tier 2 No-load power consumption
5 W Flyback Block Diagram


Supporting Documents / Similar Designs