Non-Isolated Buck Converter, 2 W, NCP1060

  • Direct feedback connection for non-isolated power supply
  • Standby mode consumption (@ output power = 0): 55 mW @ 230 Vac; 41 mW @ 115 Vac
  • Universal AC input range (90 – 264 Vac)
  • With or without Brown-in detection
  • COC Tier 2 No-load power consumption
2 W Non-isolated buck block diagram



Supporting Documents