| Product Description |
Optimized for 5 V mixed-signal applications, the C5 process family from ON Semiconductor offers a medium-density, high-performance mixed-signal technology capable of integrating complex analog functions, digital content and 20 V capability. This process delivers the advantages of a dedicated mixed-signal 0.5 µm process without the costs associated with the extra mask steps of a BCD process. Low-voltage transistors are also available for the 0.5 µm process making it well-suited for low-power applications.
|
| Features |
- 2 or 3 metal layers
- Poly to poly capacitors
- EEPROM
- Schottky diodes
- High voltage I/O – 12/20 V
- High-resistance poly
- Low-voltage modules
Process Characteristics
| Operating Voltage |
5, 12 V |
| Substrate Material |
P-Type, Bulk or EPI |
| Drawn Transistor Length |
0.6 µm |
| Gate Oxide Thickness |
13.5 nm |
| Contact/Via Size |
0.5 µm |
| Contacted Gate Pitch |
3.9 µm |
| Top Metal Thickness |
675 nm |
| Contacted Metal Pitch |
| Metal 1 |
1.5 µm |
| Metal 2, 3 |
1.6 µm |
| Metal Composition |
TiN/AlCu/TiN |
Sample Process Options
| |
Mask Layers* |
| Standard CMOS with 20 V extended drain |
13/15 |
| Plus double poly cap |
14/16 |
| All of the above plus 1,000 Ω/square resistor |
15/17 |
| All of the above plus 12 V gate |
16/18 |
| All of the above plus low Vt devices |
19/21 |
* 2 Metal/3 Metal.
|
| Device Characteristics |
|
(All Values Typical at 25°C)
High-Voltage Transistors
12 V Dual Gate Nested Drain
| N-Ch 12 V (NU) |
Typical Value |
Unit |
| Vt |
0.95 |
V |
| Idsat |
450 |
µA/µm |
| BVDSS |
19 |
V |
| P-Ch 12 V (PU) |
| Vt |
-1.6 |
V |
| Idsat |
-110 |
µA/µm |
| BVDSS |
-14.5 |
V |
20 V Extended Drain, 15 V Gate
| N-Ch 20 V (NX) |
Typical Value |
Unit |
| Vt |
0.95 |
V |
| Idsat |
400 |
µA/µm |
| BVDSS |
28 |
V |
| P-Ch 20 V (PU) |
| Vt |
-1.65 |
V |
| Idsat |
-130 |
µA/µm |
| BVDSS |
-28 |
V |
20 V Extended Drain, 5 V Gate
| N-Ch 20 V (NT) |
Typical Value |
Unit |
| Vt |
0.75 |
V |
| Idsat |
145 |
µA/µm |
| BVDSS |
28 |
V |
| P-Ch 20 V (PT) |
| Vt |
-1.0 |
V |
| Idsat |
-55 |
µA/µm |
| BVDSS |
-28 |
V |
|
|
Standard Transistors
| N-Channel |
Typical Value |
Unit |
| Vt |
0.7 |
V |
| Idsat |
450 |
µA/µm |
| P-Channel |
| Vt |
-0.9 |
V |
| Idsat |
-260 |
µA/µm |
Resistors
| |
Typical Value |
Unit |
| Poly |
25 |
Ω/square |
| Hi-R Poly |
1000 |
Ω/square |
| N-Diffusion |
80 |
Ω/square |
| P-Diffusion |
110 |
Ω/square |
| N-Well |
855 |
Ω/square |
Capacitors
| Poly-Poly |
Typical Value |
Unit |
| Area |
0.9 |
fF/µm² |
| Periphery |
0.065 |
fF/µm |
|
|
| Libraries |
(All values typical at 3.3 V, 25°C)
| Front-End Digital Design |
| Digital |
| Synthesis Libraries |
| Simulation Libraries |
| Analog - General Design Information (GDI) |
| Design Rules |
| Spice Models |
| Digital Design |
| High Performance Core |
| 4.2 K gates/mm² * |
| 1.58 µW/MHz/gate |
| 103 ps gate delay (2 Input NAND, fanout = 2) |
| Tall Pads for high I/O count designs |
| 86 µm in-line pad pitch |
| 60 µm staggered pad pitch |
| 558 µm pad height |
| Mixed-Signal Design |
| Cadence Technology File |
| Cadence Transistor Library |
| Mixed-Signal Core |
| Separate substrate bus for reduced digital noise |
| 7.4 K gates/mm² * |
| 0.63 µW/MHz/gate |
| 558 µm pad height |
| 128 ps gate delay (2 Input NAND, fanout = 2) |
| Mixed Signal Short Pads for high logic contact designs |
| 135 µm in-line pad pitch |
| 388 µm pad height |
| Mixed-Signal Medium Height Pads |
| 86 µm in-line pad pitch |
| 567 µm pad height |
* Routed gate density.
|
| Memory Options |
| SRAM |
| Single Port Synchronous* |
| 191 µm²/bit (64 k bit memory) |
| Dual Port Synchronous* |
| 567 µm²/bit (64 k bit memory) |
| ROM |
| Asynchronous* |
| 14.65 µm²/bit (64 k bit memory) |
* Compiled
| EEPROM |
| NASTEE (No Additional Steps EEPROM) |
| Vector (1x4 up to 1x32) |
| Array (2x4 up to 32x32) |
|
| CAD Tool Compatibility |
| Digital Design |
| Synopsys Design Compiler |
| Cadence Verilog |
| Analog Design |
| Cadence DFII (4.4.6) |
| Spectre |
| Place and Route |
| Synopsys Apollo, Astro |
| Cadence Silicon Ensemble |
| Physical Verification |
| Mentor Calibre |
|
| For more information please contact your local sales support at www.onsemi.com |