feedback
Rate this webpage

Need
Support?


Distribution Inventory Check

Search string: MMBT2222AWT1G

Availability and Market Leadtime information is updated from source on a daily basis (further notes).

Page size: 
1 - 2 of 2    [  1 ]  
Product Status Package Container Budgetary Price Market Leadtime (weeks) Inventory
Name Pins Type Qty Distributor Qty Last Update
  MMBT2222AWT1G
Active SC-70-3 / SOT-323-3 3 REEL 3000  $0.0356  4 to 8
Avnet >100K 2015-07-09
Chip1Stop >10K 2015-07-09
Digikey >10K 2015-07-09
Mouser >50K 2015-07-09
PandS <1K 2015-07-09
Wpi >10K 2015-07-09

  SMMBT2222AWT1G
Active SC-70-3 / SOT-323-3 3 REEL 3000  $0.0392  2 to 4
Mouser >1K 2015-07-09
 
Page size: 
1 - 2 of 2    [  1 ]  

Price and Availability Notes