feedback
Rate this webpage

Need
Support?


Ask An Expert

Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
All   >>  LED Lighting   >>   LCD Backlighting Applications   >>   Questions
 

I'm looking for a chip (SOT23-5) to drive 2 x 10 LEDs (10 LEDs in series, 2 strings in parallel) from lower or equal then 3.0V. So the LED current must be 40mA and the max. voltage about 35V. I could not find a suitable chip in your portfolio. Did I miss something or do you simply have no suitable chip ? Best regards Herbert Demmel

The NUD4011: Constant Current Regulator & LED Driver device is designed to replace discrete solutions for driving LEDs in AC/DC high voltage applications (up to 200 V). An external resistor allows the circuit designer to set the drive current for different LED arrays. Voltage overhead is 5V minimum. You might use one NUD4011 for one string of 10 LED's at drive current of 40mA. Answered by:
ON Semiconductor
2013-09-18 13:45:28.927