feedback
Rate this webpage

Need
Support?


Ask An Expert

Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
All   >>  LED Lighting   >>   LCD Backlighting Applications   >>   Questions
 

We have been using CAT4240TD-GT3 part for 24 V/40mA application for LCD backliting purpose. Below is out inductor value calculation for Output Voltage=19.2V and LED Fwd Current=40mA. Our input Voltage is 5V. D=(Vout - Vin)/Vout = (19.2-5)/19.2 = 0.739 (74% duty cycle). IL=I out/1-D = 40m/ (1- 0.739) = 0.153Amp. Ipk = IL(1+(ripple ratio /2)) = 0.153(1+(0.4/2)) = 0.1836Amp. L= (Von*D)/(ripple*IL*f) = (5*0.739)/(0.4*0.153*(10^6)) = 60.3758uH (f = 1MHz switching frequency). Final Inductor Value = 60uH. We wish to confirm above values suitable for Vout=19.2 with 40 mA. We also have input=5V, output Voltage=23.1V and Current=40mA for this part and used inductor value is 47uH where as calculated value is 53 uH. But system is working ok. Please advise. Regards Yk

A 47 uH inductor is recommended for most of the CAT4240 applications. In cases where the efficiency is critical, inductances with lower series resistance are preferred. Inductors with current rating of 800 mA or higher are recommended for most applications. Answered by:
ON Semiconductor
2013-04-17 08:56:54.349