Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
Hi. I am writing to you to inquire about CAT4106. Here is an excerpt from the datasheet of the CAT4106 :"An integrated DC/DC boost converter is used to generate the high voltage output required to power the LED strings. Up to a maximum of 6 W of LED power can be delivered when powered from a 12 V supply."
There is no information what maximum power can be delivered to LEDs when CAT4106 is powered with 5V. My question is: Can CAT4106 properly power 4 strings of 8 LEDs each (Vforward = 28.8V, If=35mA thus P=4.032W) when powered with 5V?
Yes, Up to 6 W LED Total Output Power can be connected at recommended operating conditions per table 2. http://www.onsemi.com/pub_link/Collateral/CAT4106-D.PDF .
In your case 28.8V x 0.035 = 1W per string., P= 4.032W (4 strings). We also offer an evaluation board which is available at: http://www.onsemi.com/PowerSolutions/evalBoard.do?id=CAT4106AGEVB
Answered by: ON Semiconductor
2013-02-28 08:42:14.145