feedback
Rate this webpage

Need
Support?


Ask An Expert

Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
All   >>  LED Lighting   >>   LCD Backlighting Applications   >>   Questions
 

Hi, We are using P/N: CAT4240TD-GT3 for 24V (80mA) Vout for LCD backlight application. How can we use the same part for 9.3 Vout at 120 mA application. We are not able to get data on this. There is no info available in datasheet. Regards Yogesh

DC transfer for Duty cycle: D=Vout-Vin/Vout Maximum duty cycle is 92% at Vin=3V. (CAT4240TD-GT3 datasheet) To calculate duty cycle and inductance you need to know the worst input voltage condition which you have not mentioned. For instance if your Vin is 5V duty cycle will be 46%. D=(Vout – Vin)/Vout =9.3-5/9.3 =0.46 Inductor current IL=I out/1-D = 0.22 Amp, Inductor peak current I pk= IL (1 + (ripple ratio/2)) = 0.264 Amp (I used ripple 0.4) Inductance L = Von *D/ripple *IL*f = 26uH Current sense resistor Rs=0.3/0.120 = 2.5Ohm. Details regarding passive components are described in our application section of our datasheet at: http://www.onsemi.com/pub_link/Collateral/CAT4240-D.PDF Answered by:
ON Semiconductor
2013-01-22 15:45:27.864