feedback
Rate this webpage

Need
Support?


Ask An Expert

Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
All   >>  LED Lighting   >>   Mobile Applications   >>   Questions
 

Hello friend,I`m making a design with the mc100ep195b.And I wonder the pins,IN/ /IN,have interinal termination resistors when a PECL leval input. In the other word I just want to know the archature of the differential Input pins.Thanks!

MC100EP195 IN/IN inputs VIHCMRmin is 2.0 V, allowing LVPECL level signals. MC100EP195B IN/IN inputs VIHCMRmin is 1.2 V allowing LVPECL (SE of Diff), or LVDS level signals. A similar relationship exists for the EP196 / EP196B. Answered by:
ON Semiconductor
2013-11-22 10:38:50.123