Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
I want to drive an LED with 4A current in pulses of 1-4 msec. The CAT3324 seems able to do this, but I am uncertain about the readiness of the supercapacitors. For example, CDE type EDL capacitors have a maximum recommended current of less than 1 mA. Even the expensive AVX Bestcaps must be substantially derated when used in the msec range, and it is not clear that they support 1-msec pulses at all. Can you recommend a supercap suitable for this application?
The CAT3224 driver uses a supercapacitor in order to store the energy to drive an LED at 4A. The capacitor should have a large capacitance value with very low ESR (around 100 milli ohm or less) and with a voltage rating of 5.5V or higher.\n\nFor camera flash application, you might consider dual cell supercapacitors that are available from vendors like Cap-XX, Murate, TDK...\n\nThe size of the capacitor depends on the maximum flash duration and other parameters. Please refer to the data sheet for calculating the capacitor value.\n\nhttp://www.onsemi.com/pub_link/Collateral/CAT3224-D.PDF
Answered by: ON Semiconductor
2012-10-18 16:28:05.0