feedback
Rate this webpage

Need
Support?


Ask An Expert

Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
All   >>  LED Lighting   >>   General Lighting Applications   >>   Questions
 

Does On semi has reference cct design for 90 - 260Vac input to produce constant current output of 350mA and 500mA at 3 max Vdc, i.e. 120V for 36 LED, 80 V for 24 LED and 40V for 12 LED conected in series. \nPlease specify your On semiconductor that meets these 3 applications.\nWe need to use immediately and please response and we can discuss over phone if necessary.\nThanks\nJohn L.

For applications ;40 W single stage high power factor constant current drivers we can offer our NCL30000: Power Factor Corrected TRIAC Dimmable LED Driver with reference designs and application notes available at : http://www.onsemi.com/PowerSolutions/pr ... d=NCL30000\n\nFor applications ; (40 W-150W) NCL30001 is a single stage power factor corrected continuous conduction mode flyback controller for medium power Offline LED Driver Applications. Protective features (brownout, OCP, OVP), HV start-up and external ramp compensation enable easy implementation. Please see our link for design help and application examples at: http://www.onsemi.com/PowerSolutions/pr ... d=NCL30001 \nThank you. Answered by:
ON Semiconductor
2011-11-07 19:22:39.0