feedback
Rate this webpage

Need
Support?


Ask An Expert

Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
All   >>  Energy Efficiency   >>   Smart Meters   >>   Questions
 

Hi - Does On Semi have any ideal diodes - I am looking to replace the LTC4411

We do not have such a device. Load Switches are the parts that are closest, but I doubt it can do the job: LTC4411 automatically switches off when the output voltage is higher than input voltage (like a diode does) while our load switches have to be externally controlled to turn off. LTC4411 has a characteristic which is close to an ideal diode, our load switch are externally controlled switches and do not automatically turn off in case of higher V out than V in voltages. We cannot replace LTC4411 in power path OR’ing application. If you can control the load switches, may be NCP340-341 can do the job? Please refer to our controlled load switch NCP340.

Answered by:
ON Semiconductor
2014-06-10 12:10:00.691