feedback
Rate this webpage

Need
Support?


Ask An Expert

Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
All   >>  Energy Efficiency   >>   Power Supplies   >>   Questions
 

I am trying to find the proper switching voltage regulator for my project. I be powering the system off of 6 AA batteries for a total of 9V. I need to step down the voltage to two different rails. The first rail is 5V and the second rail is 6V. They both need to have an output current of 1A (or more).

The NCP5425 is a highly flexible dual buck controller with internal gate drivers that can be used with two input power supplies and one or two outputs in multiple configurations. Answered by:
ON Semiconductor
2014-03-04 12:10:14.053