feedback
Rate this webpage

Need
Support?


Ask An Expert

Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
All   >>  Energy Efficiency   >>   Power Supplies   >>   Questions
 

suggest Constant Voltage and Constant Current Secondary Controller with Wide Power Supply Range up to 55 VDC for smps my input range is 65VAC to 260VAC.

We can offer our NCP4328 Secondary Side Controller which operating input voltage range is from 2.5 V to maximum 36.0 V (is the maximum operating voltage Vcc. )and the supply current is less than 100 uA. Please refer to our NCP4328 datasheet. Answered by:
ON Semiconductor
2013-11-27 16:05:27.871