feedback
Rate this webpage

Need
Support?


Ask An Expert

Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
All   >>  Energy Efficiency   >>   Power Supplies   >>   Questions
 

I an looking for 50V 90 ma IC for led light with constant current and constant voltage control

I assume the 50 V refers to the output voltage (50 V LED), but it would be good to know the input voltage to give you a more complete answer, and as power dissipation is always a concern when designing with constant current. Based on your brief requirements, you could use a NSI45090JDT4G, Constant Current Regulator for this design. The NSI45090JDT4G is a 45 V, 90 mA adjustable device. Answered by:
ON Semiconductor
2013-11-27 16:10:38.352