Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
Does ON Semi have a 15V to 20V in, 10V out LDO (or reference) with 20mA to 50mA out, with current limit? The current limit function is a must.
The NCV47711 is a 350 mA output current integrated low dropout regulator designed for use in harsh automotive environments. The integrated current sense feature provides diagnosis and system protection functionality. The current limit of the device is adjustable by resistor connected to CSO pin. Voltage on CSO pin is proportional to output current.
Answered by: ON Semiconductor
2013-09-18 13:57:25.926