Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
Hello,
I'm looking for the DC/C converter from 24V or 12V to 5V. I know there is tones of modules in market but I'm looking also for minimal NON LOAD current. Ideally less than 1mA. The output current could be about 20mA at maximum. The target application is current loop 4-20mA where is used the sensor that consumes more than 4mA.
Thank you for any idea.
Petr