Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
Ref: MJ11032
I believe that the MJ11032 device contains two die in parallel. Can you confirm this? Do you have a device with similar voltage and current ratings with a lower RqJC ? Is a similar or larger part available in a different package? i.e. T0-247
I am investigating for a linear power supply upgrade in a pulse amplifier application. Do you have any data available for the long term reliability of these parts in pulsed applications? Can the Aluminum bond wires have a tendency to work harden?
Lowell
Broadband Power Technology
Yes, the MJ11032 contains two die in one TO-3 package.
The MJ11032 is the only 50 A, 120 V NPN Darlington bipolar power transistor what we can offer in TO-3. No other package options (for ratings of 50 Amp, 120V) are available at this moment. We do have reliability data available for the bipolar process at: Reliability Data
Answered by: ON Semiconductor
2013-03-25 09:38:28.898