feedback
Rate this webpage

Need
Support?


Ask An Expert

Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
All   >>  Energy Efficiency   >>   Power Supplies   >>   Questions
 

Do you have an optocoupler-less Constant Voltage design? Vin: 90 - 305 Vac Vout: 21 Vdc, +/- 5% Iout: 0.9A PF: >0.95 THD: <10% Efficiency: >>85% Primary side regulation, no Optocoupler

Unfortunately, we do not offer device according your requirement at this time. Please see our design note http://www.onsemi.com/pub_link/Collateral/DN05031-D.PDF DN as it is illustrative of the efficiency, PF and THD that can be achieved. Answered by:
ON Semiconductor
2013-02-18 14:23:20.231