Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
Can I use NCP1365 flyback converter with below application?
1.Input 85V~600V dc
2.Three isolate outputs, 5Vdc/12Vdc/15Vdc with 5% regulater?
3.total Output power, 2W~3W
There can add 480V TVS to protect the HV pin.
If primary-side regulation works relatively well with a single-winding approach, I doubt it will deliver a similar performance with a multi-output configuration, in particular with the needed precision. Inserting a TVS or Zener diode in series with the HV pin is feasible, but the breakdown voltage depends on the current through the Zener and I am not sure safe operation could be ensured, especially when the HV source is turned off.
Answered by: ON Semiconductor
2015-03-11 06:09:28.295