feedback
Rate this webpage

Need
Support?


Ask An Expert

Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
All   >>  Energy Efficiency   >>   Power Supplies   >>   Questions
 

Hi, I am looking for a 7812 chip, the input voltage is from 12 to 35, the Quiescent Current should be as less as possible.Pls sugest one for me. Thanks.

We can suggest our NCV8674 low dropout linear regulator. The NCV8674 is a precision 5.0 V or 12 V fixed output with an output current capability of 350 mA, achieve typical quiescent current of 30 uA.

Answered by:
ON Semiconductor
2015-01-06 10:39:32.264