feedback
Rate this webpage

Need
Support?


Ask An Expert

Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
All   >>  Energy Efficiency   >>   Power Supplies   >>   Questions
 

What is your ideal op amp for driving audio into 600ohm transformer? We need 0dBm. Input to op-amp is directly from a 3V3 processor DAC (0.2V ->2.9Vout). Single supply rail (can be either 3v3 or 12V).

You can consider our NCS2632. It should meet the requirements you requested.

Supply Voltage from 2.2 V to 5.5 V

Output Voltage into 600  Load

♦ 2 VRMS with 3.3 V Supply Voltage

♦ 3 VRMS with 5 V Supply Voltage

Adjustable Gain from ± 1 V/V to ± 10 V/V
Answered by:
ON Semiconductor
2014-12-18 09:32:12.126