feedback
Rate this webpage

Need
Support?


Ask An Expert

Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
All   >>  Energy Efficiency   >>   Lighting   >>   Questions
 

is NCP 3066 suitable to be used to Run an osram Golden dragon plus LED from a single call Lithium Phosphate ? if so what is the circuit to archive this?

The NCP5603 White LED Driver is an integrated circuit dedicated to the medium power White LED applications. Please see our NCP5603 datasheet.

It is particularly suited for the High Efficiency LED used in low cost, low power applications, with high extended battery life. The NCP5603 battery supply voltage range: 2.7 < VCC < 5.5 V.

The NCP3066 is also suitable to use but its input voltage range starts from 3 V to 40 V.
Answered by:
ON Semiconductor
2013-09-17 14:42:42.927