feedback
Rate this webpage

Need
Support?


Ask An Expert

Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
All   >>  Energy Efficiency   >>   Lighting   >>   Questions
 

I am interested in the CMOS sensor LUPA 1300-2 (NOIL2SM1300A-GDC-ND) for a research project. Because of the nature of the project I need to know whether you have an evaluation kit that works with that sensor. I would like to vary parameters as frame rate, selection of ROIs, image format, etc. Is this available? Also, I would like to have more information about what drives/powers or controls the sensor (e.g. FPGA development board, installation software included, etc. and if so provide part numbers please) . Finally, a picture of the sensor and its associated equipment would be good to know whether the sensor can be incorporated into another system. Thanks

Unfortunately, we do not have an evaluation kit for the LUPA 1300-2 at this moment.

All information as frame rate, selection of ROIs, image format are available in the datasheet.

If you need an access to ISG (image sensor group) extranet documents, please register to My ON via www.onsemi.com and then request the access. Product datasheets and acceptance criteria specifications are provided under NDA.

There is an application note available in ISG extranet documents : Interfacing LUPA 1300-2 with FPGA. Yes, the sensor can be incorporated into another system.
Answered by:
ON Semiconductor
2015-06-16 13:38:07.432